Quantity | Unit price |
---|---|
1 + | £ 176.3127 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Range | 1.0 - 2.5 mm |
---|---|
Grip Range | 0.039 - 0.098 in |
Overall Height | 15.0 mm |
Overall Height | 0.591 in |
Overall Width | 20.1 mm |
Overall Width | 0.791 in |
Roll Length | 20.0 m |
Roll Length | 65.617 ft |
Material | EPDM |
Type | 6 |
Orientation | Side |
Includes | 20.0 m roll |
Colour | Black |
Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.