Menu Search

Bubble Gasket Top 0.35 mm 2.5 mm EPDM

Top bubble gasket has a clip-on profile offering edge protection and sealing. Profiles are flexible and pressed on by hand. Features a steel spring core. Supplied in 20 metre rolls. Made from black EPDM.
Item code:

34009139001

56 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 165.9349
Standard pack: 1

Order in multiple of 1

Total price:

£ 165.93

1 x £ 165.9349

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Range 0.35 - 2.5 mm
Overall Height 10.0 mm
Overall Width 15.6 mm
Roll Length 20.0 m
Material EPDM
Type 3
Orientation Top
Includes 20.0 m roll
Colour Black
Commodity Code 4016930090

Product 34009139001 replaces:

Bubble Gasket Top 2.5 mm 3.5 mm EPDM
Item code: 490745

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us