Quantity | Unit price |
---|---|
1 + | £ 257.9385 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Range | 7.8 mm |
---|---|
Grip Range | 0.307 in |
Overall Height | 15.5 mm |
Overall Height | 0.61 in |
Overall Width | 32.5 mm |
Overall Width | 1.28 in |
Roll Length | 20.0 m |
Roll Length | 65.617 ft |
Material | EPDM Solid |
Type | Steel Inserted |
Orientation | Side |
Includes | 20.0 m roll |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.