Menu Search

Gear Lever Shaft 63.5 mm M8 9.5 mm

Long Steel Gear Lever Shaft has an M8 thread to connect a gear lever knob to the input force on machinery. Shafts are ground and polished with a black oxide finish.
Item code:

GLS-145

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 9.6528
Standard pack: 1

Order in multiple of 1

Total price:

£ 9.65

1 x £ 9.6528

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Long Thread Length 12.7 mm
Shaft Diameter 9.5 mm
Thread Size M8
Commodity Code 3926909790
Overall Length 63.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us