Menu Search

Gear Lever Shaft M12 1.75 mm 203.2 mm

Long Steel Gear Lever Shaft has an M8 thread to connect a gear lever knob to the input force on machinery. Shafts are ground and polished with a black oxide finish.
Item code:

GLS-185

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 16.6061
Standard pack: 1

Order in multiple of 1

Total price:

£ 16.61

1 x £ 16.6061

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us