Quantity | Unit price |
---|---|
10 + | £ 7.301 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 100.0 mm |
---|---|
Overall Length | 3.937 in |
Shaft Diameter | 12.0 mm |
Shaft Diameter | 0.472 in |
Thread Size | M10 |
Colour | Natural |
Handle Style | Ball Knob |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue