10322246
WGL-40
| Quantity | Unit price |
|---|---|
| 1 + | £ 11.5844 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 174.0 mm |
|---|---|
| Overall Length | 6.85 in |
| Shaft Diameter | 12.0 mm |
| Shaft Diameter | 0.472 in |
| Thread Size | M10 x 1.5 |
| Colour | Black |
| Handle Style | Ball Knob |
| Commodity Code | 3926909790 |
| Shaft Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue