Menu Search

Gear Lever 174.0 mm M10 12.0 mm Stainless Steel

Long Tapered Knob Gear Lever has a 12.0 mm diameter stainless steel shaft with M10 threads for use on machinery or similar applications.
Item code:

1504437

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 10.9775
Standard pack: 10

Order in multiple of 10

Total price:

£ 109.78

10 x £ 10.9775

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 174.0 mm
Shaft Diameter 12.0 mm
Thread Size M10
Shaft Material Stainless Steel
Knob Length 65.0 mm
Handle Style Cylindrical Knob
Commodity Code 8487905990

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us