Quantity | Unit price |
---|---|
10 - 49 | £ 1.2307 |
50 - 99 | £ 1.0609 |
100 + | £ 0.9924 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M30 |
---|---|
Base Diameter | 45.0 mm |
Base Diameter | 1.772 in |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Colour | Black |
Full Material | Nylon 6/6 |
Base Type | Rigid |
Mount Type | Threaded Stud |
Base Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.