Menu Search

One Piece Adjustable Feet 20.0 mm M10 25.0 mm Black

Item code:

060202069901

670 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.6133
250 - 999 £ 0.5291
1000 + £ 0.4949
Standard pack: 50

Order in multiple of 50

Total price:

£ 30.67

50 x £ 0.6133

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Colour Black
Full Material Nylon 6/6
Base Type Rigid
Mount Type Threaded Stud
Base Material PA
Commodity Code 3926909790

Product 060202069901 replaces:

One Piece Adjustable Feet M10 25.0 mm Black
Item code: 465494

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us