Menu Search

One Piece Adjustable Feet 30.0 mm M22 20.0 mm Black

Item code:

060303069901

504 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.6555
250 - 999 £ 0.5646
1000 + £ 0.5278
Standard pack: 50

Order in multiple of 50

Total price:

£ 32.78

50 x £ 0.6555

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M22
Colour Black
Full Material Nylon 6/6
Base Type Rigid
Mount Type Threaded Stud
Base Material PA
Commodity Code 3926909790

Product 060303069901 replaces:

Stud Mount Leveling Feet M22 25.0 mm Black
Item code: 465496

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us