Menu Search

One Piece Adjustable Feet 35.0 mm M22 25.0 mm Black

Item code:

060353569901

313 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 99 £ 0.9977
100 - 249 £ 0.8595
250 + £ 0.8042
Standard pack: 25

Order in multiple of 25

Total price:

£ 24.94

25 x £ 0.9977

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M22
Colour Black
Full Material Nylon 6/6
Base Type Rigid
Mount Type Threaded Stud
Base Material PA
Commodity Code 3926909790

Product 060353569901 replaces:

Stud Mount Leveling Feet M22 25.0 mm Black
Item code: 465489

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us