Menu Search

One Piece Adjustable Feet 45.0 mm M30 30.0 mm Black

Item code:

060454569901

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 1.2307
50 - 99 £ 1.0609
100 + £ 0.9924
Standard pack: 10

Order in multiple of 10

Total price:

£ 12.31

10 x £ 1.2307

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M30
Base Diameter 45.0 mm
Thread Length 30.0 mm
Colour Black
Full Material Nylon 6/6
Base Type Rigid
Mount Type Threaded Stud
Base Material PA
Commodity Code 3926909790

Product 060454569901 replaces:

Stud Mount Leveling Feet 45.0 mm M30 30.0 mm Black
Item code: 465491

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us