Quantity | Unit price |
---|---|
100 + | £ 0.849 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Base Diameter | 32.0 mm |
Base Diameter | 1.26 in |
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Swivel Articulation | 20 ° |
Base Material | Polypropylene |
Thread Material | Steel |
Base Type | Swivel |
Commodity Code | 3926909790 |
Thread Full Material | Carbon Steel |
Base Full Material | Polypropylene |
Finish | Zinc Plated |
Mount Type | Threaded Stud |
Full Material | Polypropylene;Steel |
Head Shape | Round |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.