Menu Search

Grease Nipple Cap 6.02 mm LDPE Yellow

Grease nipple cap is designed to be attached to the base and protect grease nipples from dirt and contaminants. It is an economical solution for use in the automotive and construction industries. The cap is knurled for easy gripping and has a retaining washer to keep it in place. Yellow made from LDPE.
Item code:

087063029103

125324 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1006
500 - 999 £ 0.0986
1000 + £ 0.0965
Standard pack: 250

Order in multiple of 250

Total price:

£ 25.15

250 x £ 0.1006

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
With Strap Yes
Colour Yellow
Full Material Low Density Polyethylene
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us