Menu Search

Knurled Knob 16.0 mm Insert M4 10.0 mm PA Black

Item code:

258041659935

1634 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 2.0125
50 - 999 £ 1.9988
1000 + £ 1.9852
Standard pack: 10

Order in multiple of 10

Total price:

£ 20.13

10 x £ 2.0125

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Thread Length 10.0 mm
Mount Type Shaft with Set Screw
Knob Diameter 16.0 mm
Base Diameter 11.0 mm
Base Height 5.0 mm
Hand Wheel Diameter 16.0 mm
Length Under Head 5.0 mm
Finish No Finish
Full Material Nylon 6/6
Hand Wheel Style Fluted
Thread Size M4
Commodity Code 3926909790
Fitting Style Insert

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us