Menu Search

Grommet Nuts

In stock

Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.

It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Maximum Panel Thickness View
£ 0.0779 - £ 0.1039 1000 In stock
#8 - #10
14.3 mm
14.3 mm
2.8 mm
£ 0.121 - £ 0.2683 16500 In stock
#10
18.0 mm
12.7 mm
4.0 mm
£ 0.0272 - £ 0.0635 Request the lead time here
#8;#10
2.5 mm
12.7 mm
4.0 mm
£ 0.0448 - £ 0.0599 2000 In stock
#6
2.4 mm
9.5 mm
4.2 mm
£ 0.0547 - £ 0.0729 1000 In stock
#8;#10
0.8 mm
11.1 mm
4.0 mm
  • of 3
Sheet Metal Nut 0.267 in 0.8 mm 2.8 mm #8 - #10 Nylon

60SGN00008

Price Range
£ 0.1039 - £ 0.0779

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #8 - #10
  • Hole Size
    6.8 mm
  • Head Diameter
    14.3 mm
  • Head Height
    14.3 mm
  • Colour
    Natural
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 4.0 mm #10 Nylon

60SGN00072

Price Range
£ 0.2683 - £ 0.121

Stock Levels
16500 In stock
Attributes
  • Screw Size
    #10
  • Head Diameter
    12.7 mm
  • Head Height
    18.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.275 - 0.285 in 0.8 mm 4.0 mm #8;#10 Nylon

60SGN00016

Price Range
£ 0.0635 - £ 0.0272

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.270 - 0.280 in 1.6 mm 4.2 mm #6 Nylon

60SGN00009

Price Range
£ 0.0599 - £ 0.0448

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #6
  • Head Diameter
    9.5 mm
  • Head Height
    2.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 4.0 mm #8;#10 Nylon

60SGN00100

Price Range
£ 0.0729 - £ 0.0547

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    11.1 mm
  • Head Height
    0.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6