Menu Search

Grommet Sleeve 8.5 mm 2.0 mm 6.0 mm Nylon

Quick Bushing offers protection and insulation of wires in threaded spaces, meeting statutory requirements for lighting equipment. Made from Natural Nylon.
Item code:

017007000003

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0394
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 39.40

1000 x £ 0.0394

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Nylon
Compatible Cable Diameter 6.0 mm
Compatible Hole Diameter 8.5 mm
Inside Diameter 6.0 mm
Overall Height 12.0 mm
Panel Thickness 2.0 mm
Type Quick Bushing

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us