Menu Search

Grommet Sleeve 16.0 mm 1.5 mm 16.0 mm Nylon

Quick Bushing offers protection and insulation of wires in threaded spaces, meeting statutory requirements for lighting equipment. Made from Natural Nylon.
Item code:

017116000001

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1653
1000 + £ 0.1611
Standard pack: 500

Order in multiple of 500

Total price:

£ 82.65

500 x £ 0.1653

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Nylon
Compatible Cable Diameter 16.0 mm
Compatible Hole Diameter 16.0 mm
Inside Diameter 6.0 mm
Overall Height 20.0 mm
Panel Thickness 1.5 mm
Type Quick Bushing

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us