Menu Search

Grommet Sleeve 7.6 mm 3.8 mm PVC

This black flexible PVC grommet sleeve provides additional support and protection for cables and wires passing through panels.
Item code:

12461

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.2425
2500 + £ 0.0931
Standard pack: 2500

Order in multiple of 250

Total price:

£ 60.63

250 x £ 0.2425

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Compatible Hole Diameter 7.6 mm
Head Diameter 14.2 mm
Panel Thickness 3.8 mm
Sleeve Length 31.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us