Quantity | Unit price |
---|---|
100 + | £ 0.8212 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Shape | Serrated |
Type | Flexible |
Channel Height | 4.1 mm |
Channel Height | 0.160 in |
Inside Width | 5.0 mm |
Inside Width | 0.197 in |
Length | 320.5 mm |
Length | 12.618 in |
Overall Length | 320.5 mm |
Overall Length | 12.618 in |
Overall Width | 8.3 mm |
Overall Width | 0.327 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Military Specification | MS21266-4N |
Commodity Code | 7307291090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.