Quantity | Unit price |
---|---|
1 + | £ 427.8135 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Shape | Unserrated |
Type | Flexible |
Channel Height | 9.5 mm |
Channel Height | 0.375 in |
Inside Width | 2.3 mm |
Inside Width | 0.091 in |
Overall Width | 8.2 mm |
Overall Width | 0.323 in |
Full Material | Thermoplastic Elastomer |
Roll Length | 30 m |
Roll Length | 98.425 ft |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.