10026533
SNGSE-1
| Quantity | Unit price |
|---|---|
| 30 + | £ 3.3309 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Type | 2 |
| Channel Height | 0.094 in |
| Channel Height | 2.4 mm |
| Overall Length | 0.094 in |
| Overall Length | 2.4 mm |
| Overall Width | 0.094 in |
| Overall Width | 2.4 mm |
| Full Material | Polyamide 6 |
| Roll Length | 30.0 m |
| Roll Length | 98.425 ft |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue