Quantity | Unit price |
---|---|
1 + | £ 254.8038 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Shape | Serrated |
Type | Serrated Lengths |
Full Material | Polyamide 6 |
Material Flammability Standard | UL94 HB |
Roll Length | 30 m |
Roll Length | 98.425 ft |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.