Menu Search

Grommet Strips

In stock

Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.

Series Code :SR1712

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Panel Thickness Overall Width View
£ 1.8899 - £ 1.9315 239 In stock
13.0 mm
16.3 mm
MCGF-2N £ 1,004.6935 - £ 1,004.6935 5 In stock
1.4 mm
3.3 mm
49089 £ 38.9237 - £ 38.9237 2 In stock
2.3 mm
4.5 mm
£ 2.8348 - £ 2.8348 810 In stock
0.8 mm
£ 6.0727 - £ 6.0727 1320 In stock
4.8 mm
£ 5.5029 - £ 5.5029 180 In stock
2.0 mm
£ 2.543 - £ 2.543 360 In stock
1.5 mm
£ 2.2512 - £ 2.2512 720 In stock
2.0 mm
SPGSE-4 £ 3.5991 - £ 3.5991 120 In stock
2.0 mm
£ 195.0911 - £ 195.0911 115 In stock
1.8 mm
£ 271.9519 - £ 271.9519 Request the lead time here
1.8 mm
£ 216.3525 - £ 216.3525 1 In stock
2.7 mm
£ 210.8218 - £ 210.8218 2 In stock
2.7 mm
£ 281.4014 - £ 281.4014 Request the lead time here
4.2 mm
£ 108.2527 - £ 108.2527 30 In stock
1.8 mm
£ 427.8135 - £ 427.8135 1 In stock
8.2 mm
£ 188.7821 - £ 188.7821 15 In stock
£ 0.5266 - £ 0.5266 4270 In stock
1.3 mm
3.8 mm
£ 0.8991 - £ 0.8991 298 In stock
6.5 mm
9.8 mm
MCCG-4N £ 1,147.3258 - £ 1,147.3258 Request the lead time here
2.3 mm
5.8 mm
  • of 5
Grommet Strip 9.7 mm 13.0 mm 6.5 mm PA Natural

MGS-8-01

Price Range
£ 1.9315 - £ 1.8899

Stock Levels
239 In stock
Attributes
  • Colour
    Natural
  • Shape
    Serrated
  • Type
    Flexible
  • Channel Height
    4.6 mm
  • Inside Width
    13.1 mm
Grommet Strip 1.1 mm 1.4 mm 5.5 mm Stainless Steel Black

MCGF-2N

Price Range
£ 1,004.6935 - £ 1,004.6935

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Shape
    Serrated
  • Type
    Flexible
  • Overall Width
    3.3 mm
  • Full Material
    Stainless Steel
Grommet Strip 2.3 mm 2.3 mm 4.0 mm PE Natural

49089

Price Range
£ 38.9237 - £ 38.9237

Stock Levels
2 In stock
Attributes
  • Colour
    Natural
  • Shape
    Serrated
  • Type
    Serrated Lengths
  • Channel Height
    2.5 mm
  • Inside Width
    2.3 mm
Grommet Strip 0.5 mm 0.8 mm 3.2 mm PA Natural

NGSE-1

Price Range
£ 2.8348 - £ 2.8348

Stock Levels
810 In stock
Attributes
  • Colour
    Natural
  • Type
    Solid Lengths
  • Channel Height
    0.8 mm
  • Length
    4.4 mm
  • Overall Length
    30.0 m
Grommet Strip 4.8 mm 4.8 mm 4.8 mm PA Natural

NGSE-5

Price Range
£ 6.0727 - £ 6.0727

Stock Levels
1320 In stock
Attributes
  • Colour
    Natural
  • Type
    Solid Lengths
  • Channel Height
    1.2 mm
  • Length
    8.0 mm
  • Overall Length
    30.0 m
Grommet Strip 2.7 mm 2.0 mm 4.8 mm PA Natural

SNGSE-3

Price Range
£ 5.5029 - £ 5.5029

Stock Levels
180 In stock
Attributes
  • Colour
    Natural
  • Shape
    Serrated
  • Type
    Serrated Lengths
  • Overall Length
    30.0 m
  • Full Material
    Polyamide 6
Grommet Strip 1.5 mm 1.5 mm 4.4 mm LDPE Natural

PGSE-2.5

Price Range
£ 2.543 - £ 2.543

Stock Levels
360 In stock
Attributes
  • Colour
    Natural
  • Type
    Solid Lengths
  • Overall Length
    30.0 m
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Grommet Strip 0.9 mm 2.0 mm 4.4 mm LDPE Natural

SPGSE-1.5

Price Range
£ 2.2512 - £ 2.2512

Stock Levels
720 In stock
Attributes
  • Colour
    Natural
  • Shape
    Serrated
  • Type
    Serrated Lengths
  • Overall Length
    30.0 m
  • Full Material
    Low Density Polyethylene
Grommet Strip 4.2 mm 2.0 mm 4.8 mm LDPE Natural

SPGSE-4

Price Range
£ 3.5991 - £ 3.5991

Stock Levels
120 In stock
Attributes
  • Colour
    Natural
  • Shape
    Serrated
  • Type
    Serrated Lengths
  • Overall Length
    30.0 m
  • Full Material
    Low Density Polyethylene
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.1 mm LDPE

SPGSG-6

Price Range
£ 195.0911 - £ 195.0911

Stock Levels
115 In stock
Attributes
  • Colour
    Natural
  • Shape
    Serrated
  • Type
    Serrated Lengths
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30 m
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.4 mm PA

SNGSG-2B

Price Range
£ 271.9519 - £ 271.9519

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Serrated
  • Type
    Serrated Lengths
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.4 mm LDPE

PGSG-2.5B

Price Range
£ 216.3525 - £ 216.3525

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Shape
    Unserrated
  • Type
    Solid Lengths
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30 m
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.8 mm LDPE

SPGSG-7

Price Range
£ 210.8218 - £ 210.8218

Stock Levels
2 In stock
Attributes
  • Colour
    Natural
  • Shape
    Serrated
  • Type
    Serrated Lengths
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30 m
Adhesive Grommet Strip 2.7 mm 4.2 mm 4.8 mm PA

SNGSG-3

Price Range
£ 281.4014 - £ 281.4014

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Serrated
  • Type
    Serrated Lengths
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.4 mm PA

NGSG-2

Price Range
£ 108.2527 - £ 108.2527

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Shape
    Unserrated
  • Type
    Solid Lengths
  • Overall Length
    30.0 m
  • Full Material
    Polyamide 6
Grommet Strip 3.1 mm 12.7 mm TPE Black

RG-3

Price Range
£ 427.8135 - £ 427.8135

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Shape
    Unserrated
  • Type
    Flexible
  • Channel Height
    9.5 mm
  • Inside Width
    2.3 mm
Grommet Strip 7.6 mm PA Grey

DSC-.5-48

Price Range
£ 188.7821 - £ 188.7821

Stock Levels
15 In stock
Attributes
  • Colour
    Grey
  • Shape
    Unserrated
  • Type
    Solid
  • Overall Length
    1.2 m
  • Full Material
    Polyamide 66.6
Grommet Strip 0.4 mm 1.3 mm 3.9 mm PA Natural

MGS-1-01

Price Range
£ 0.5266 - £ 0.5266

Stock Levels
4270 In stock
Attributes
  • Colour
    Natural
  • Shape
    Serrated
  • Type
    Flexible
  • Channel Height
    2.5 mm
  • Inside Width
    1.4 mm
Grommet Strip 4.9 mm 6.5 mm 6.1 mm PA Natural

MGS-5-01

Price Range
£ 0.8991 - £ 0.8991

Stock Levels
298 In stock
Attributes
  • Colour
    Natural
  • Shape
    Serrated
  • Type
    Flexible
  • Channel Height
    4.3 mm
  • Inside Width
    6.6 mm
Grommet Strip 1.7 mm 2.3 mm 5.8 mm Stainless Steel Black

MCCG-4N

Price Range
£ 1,147.3258 - £ 1,147.3258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Serrated
  • Type
    Flexible
  • Overall Width
    5.8 mm
  • Full Material
    Stainless Steel