Quantity | Unit price |
---|---|
1 + | £ 6.9249 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 8301409000 |
---|---|
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Grip Range | 18.5 mm |
Grip Range | 0.728 in |
Handle Length | 80.0 mm |
Handle Length | 3.15 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Material | Zamak |
Finish | Chrome Plated |
Keying | Keyless |
Latch Style | Cam Latch |
Key Type | No Cylinder Key |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue