Quantity | Unit price |
---|---|
1 - 24 | £ 9.6903 |
25 - 249 | £ 5.887 |
250 + | £ 5.2431 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 7907000090 |
---|---|
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Grip Range | 28.5 mm |
Grip Range | 1.122 in |
Handle Length | 74.0 mm |
Handle Length | 2.913 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Material | Zinc Alloy |
Finish | Chrome Plated |
Handle Type | T-Handle, Lock |
Keying | Keyed Different |
Latch Style | Cam Latch |
Key Type | Keyed Different |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue