Quantity | Unit price |
---|---|
1 - 24 | £ 8.1287 |
25 - 249 | £ 5.8062 |
250 + | £ 5.1563 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 7907000090 |
---|---|
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Grip Range | 8.5 mm |
Grip Range | 0.335 in |
Handle Length | 74.0 mm |
Handle Length | 2.913 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Material | Zinc Alloy |
Finish | Chrome Plated |
Handle Type | T-Handle, Lock |
Keying | Keyed Alike |
Latch Style | Cam Latch |
Key Type | Eurokey (5333) |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.