Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Maximum Grip | Handle Length | Cam Length | Material | Key Type | View |
---|---|---|---|---|---|---|---|---|
£ 4.8376 - £ 7.5127 | 12 In stock |
1.122 in
28.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Eurokey (5333)
|
||
£ 6.9249 - £ 6.9249 | 90 In stock |
1.043 in
26.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
110200530E | £ 4.7248 - £ 7.3688 | 33 In stock |
0.728 in
18.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Eurokey (5333)
|
|
£ 4.0769 - £ 4.5299 | 100 In stock |
1.122 in
28.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
£ 20.5365 - £ 28.7511 | Request the lead time here |
1.043 in
26.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Keyed Different
|
||
£ 3.2613 - £ 3.6237 | 60 In stock |
0.335 in
8.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
£ 5.7065 - £ 8.8355 | Request the lead time here |
1.122 in
28.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Eurokey (5333)
|
||
110110234E | £ 4.7556 - £ 7.3977 | Request the lead time here |
0.965 in
24.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Keyed Different
|
|
£ 5.1563 - £ 8.1287 | Request the lead time here |
1.043 in
26.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Eurokey (5333)
|
||
£ 5.1015 - £ 8.0569 | 1 In stock |
1.122 in
28.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Keyed Different
|
||
£ 6.9249 - £ 6.9249 | 4 In stock |
0.728 in
18.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
110200536E | £ 4.7247 - £ 7.3687 | Request the lead time here |
1.043 in
26.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Eurokey (5333)
|
|
£ 4.0767 - £ 4.5297 | 100 In stock |
0.571 in
14.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
£ 4.2031 - £ 6.0185 | Request the lead time here |
0.571 in
14.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Keyed Different
|
||
£ 3.3975 - £ 3.775 | 99 In stock |
0.571 in
14.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
£ 5.1533 - £ 8.1248 | 10 In stock |
0.728 in
18.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Eurokey (5333)
|
||
£ 6.9249 - £ 6.9249 | 78 In stock |
0.335 in
8.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
£ 3.4373 - £ 3.8192 | 100 In stock |
0.965 in
24.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
£ 5.1563 - £ 8.1287 | Request the lead time here |
0.965 in
24.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zinc Alloy
|
Eurokey (5333)
|
||
£ 3.4373 - £ 3.8192 | 50 In stock |
0.728 in
18.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.