Quantity | Unit price |
---|---|
1 + | £ 24.9466 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Die Cast Aluminium |
Handle Type | Revolving Handle |
Hand Wheel Style | With Handle |
Hole Type | Bore Hole |
Wheel Material | Aluminium |
Wheel Type | Solid |
Number of Spokes | 0 |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.