10189887
1219225
| Quantity | Unit price |
|---|---|
| 1 + | £ 30.503 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hand Wheel Diameter | 3.15 in |
|---|---|
| Hand Wheel Diameter | 80.0 mm |
| Hand Wheel Height | 35.0 mm |
| Hand Wheel Height | 1.378 in |
| Handle Height | 1.772 in |
| Handle Height | 45.0 mm |
| Hub Diameter | 0.984 in |
| Hub Diameter | 25.0 mm |
| Overall Height | 80.0 mm |
| Overall Height | 3.15 in |
| Colour | Black |
| Full Material | Polypropylene |
| Hand Wheel Style | With Handle |
| Handle Type | Fold Away Handle |
| Hole Type | Reamed Hole |
| Number of Spokes | 2 |
| Wheel Material | PP |
| Wheel Type | Two-Spoke |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue