10271018
491276
| Quantity | Unit price |
|---|---|
| 2 + | £ 55.0372 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hand Wheel Diameter | 4.921 in |
|---|---|
| Hand Wheel Diameter | 125.0 mm |
| Hand Wheel Height | 33.0 mm |
| Hand Wheel Height | 1.299 in |
| Handle Height | 65.0 mm |
| Handle Height | 2.559 in |
| Hub Diameter | 31.0 mm |
| Hub Diameter | 1.22 in |
| Overall Height | 3.858 in |
| Overall Height | 98.0 mm |
| Colour | Natural |
| Full Material | Aluminium |
| Hand Wheel Style | With Handle |
| Handle Type | Revolving Handle |
| Hole Type | Bore Hole |
| Number of Spokes | 2 |
| Wheel Material | Aluminium |
| Wheel Type | Two-Spoke |
| Commodity Code | 7616100099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue