Menu Search

Control Hand Wheel 250.0 mm 17.0 mm Steel Natural

Item code:

491286

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 249.2687
Standard pack: 1

Order in multiple of 1

Total price:

£ 249.27

1 x £ 249.2687

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Steel
Hand Wheel Style Without Handle
Hole Type Bore Hole
Number of Spokes 4
Wheel Material Steel
Wheel Type Solid
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us