Quantity | Unit price |
---|---|
2 + | £ 38.416 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyamide |
Hand Wheel Style | With Handle |
Handle Type | Revolving Handle |
Hole Type | Bore Hole |
Number of Spokes | 0 |
Wheel Material | Nylon |
Wheel Type | Solid |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.