Quantity | Unit price |
---|---|
2 + | £ 21.5992 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 32.0 mm |
---|---|
Base Diameter | 1.26 in |
Hand Wheel Diameter | 130.0 mm |
Hand Wheel Diameter | 5.118 in |
Hand Wheel Height | 50.0 mm |
Hand Wheel Height | 1.969 in |
Height Under Wheel | 35.0 mm |
Height Under Wheel | 1.378 in |
Hub Diameter | 32.0 mm |
Hub Diameter | 1.26 in |
Overall Height | 50.0 mm |
Overall Height | 1.969 in |
Wheel Height | 20.0 mm |
Wheel Height | 0.787 in |
Colour | Black |
Full Material | Polyamide |
Hand Wheel Style | Without Handle |
Hole Type | Bore Hole |
Number of Spokes | 2 |
Wheel Material | Nylon |
Wheel Type | Solid |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue