Hanging strips are designed with a number of slots for displaying items with hang tags, hooks, or clips. These versatile strips are ideal for cross-merchandising or in limited spaces. Their design provides a strong and secure way to hang items without the need for nails or screws.
Ideal for hanging frames, mirrors, lightweight shelves or decorative pieces. Easy to use and remove without damaging walls. Suitable for most surfaces such as walls, wood and glass.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.764 - £ 0.78 | In production |
PP
|
20.079 in
510.0 mm
|
||||||||
£ 1.4158 - £ 1.4425 | In production |
PP
|
24.803 in
630.0 mm
|
||||||||
497169 | £ 0.8561 - £ 0.8735 | In production |
PP
|
27.992 in
711.0 mm
|
|||||||
£ 0.573 - £ 0.585 | In production |
PP
|
17.638 in
448.0 mm
|
||||||||
£ 0.764 - £ 0.78 | 50 In stock |
PP
|
32.756 in
832.0 mm
|
||||||||
£ 1.0992 - £ 1.1219 | In production |
PP
|
27.559 in
700.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue