Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
d1 tol. h6 All
Show more Show less
l1 All
Show more Show less
d2 All
Show more Show less
Depth of hardness min All
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 116.77 - £ 194.62 Request the lead time here
0.4
25.0
2050.0
£ 37.17 - £ 61.95 Request the lead time here
0.4
25.0
600.0
£ 97.32 - £ 162.20 Request the lead time here
0.4
25.0
1700.0
£ 111.15 - £ 185.25 Request the lead time here
0.4
20.0
2900.0
£ 203.69 - £ 339.48 Request the lead time here
0.4
16.0
5850.0
£ 54.58 - £ 90.96 Request the lead time here
0.4
25.0
950.0
£ 72.40 - £ 120.66 Request the lead time here
0.4
25.0
1200.0
£ 32.03 - £ 53.38 Request the lead time here
0.4
25.0
500.0
£ 82.78 - £ 137.97 Request the lead time here
0.4
20.0
2050.0
£ 217.38 - £ 362.30 Request the lead time here
0.4
20.0
4700.0
£ 197.66 - £ 329.44 Request the lead time here
0.4
20.0
4250.0
£ 74.13 - £ 123.55 Request the lead time here
0.4
20.0
1850.0
£ 77.09 - £ 128.48 Request the lead time here
0.4
25.0
1300.0
£ 141.47 - £ 235.78 Request the lead time here
0.4
25.0
2550.0
£ 15.59 - £ 25.99 Request the lead time here
0.6
30.0
200.0
£ 29.54 - £ 49.23 Request the lead time here
0.6
30.0
450.0
£ 221.98 - £ 369.96 Request the lead time here
0.4
25.0
3200.0
£ 94.76 - £ 157.93 Request the lead time here
0.4
25.0
1650.0
£ 228.58 - £ 380.97 Request the lead time here
0.4
25.0
3300.0
£ 240.31 - £ 400.51 Request the lead time here
0.4
25.0
3500.0
  • of 42
Hardened Hollow Shaft 25.0 2050.0 0.4 Steel

20289911

Price Range
£ 194.62 - £ 116.77

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 600.0 0.4 Steel

20289621

Price Range
£ 61.95 - £ 37.17

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1700.0 0.4 Steel

20289843

Price Range
£ 162.20 - £ 97.32

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2900.0 0.4 Steel

20288891

Price Range
£ 185.25 - £ 111.15

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5850.0 0.4 Steel

20288297

Price Range
£ 339.48 - £ 203.69

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 950.0 0.4 Steel

20289690

Price Range
£ 90.96 - £ 54.58

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1200.0 0.4 Steel

20289744

Price Range
£ 120.66 - £ 72.40

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 500.0 0.4 Steel

20289607

Price Range
£ 53.38 - £ 32.03

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2050.0 0.4 Steel

20288723

Price Range
£ 137.97 - £ 82.78

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 4700.0 0.4 Steel

20289256

Price Range
£ 362.30 - £ 217.38

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 4250.0 0.4 Steel

20289164

Price Range
£ 329.44 - £ 197.66

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1850.0 0.4 Steel

20288686

Price Range
£ 123.55 - £ 74.13

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1300.0 0.4 Steel

20289768

Price Range
£ 128.48 - £ 77.09

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 2550.0 0.4 Steel

20290016

Price Range
£ 235.78 - £ 141.47

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 200.0 0.6 Steel

20290733

Price Range
£ 25.99 - £ 15.59

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    200.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 450.0 0.6 Steel

20290788

Price Range
£ 49.23 - £ 29.54

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    450.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3200.0 0.4 Steel

20290146

Price Range
£ 369.96 - £ 221.98

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1650.0 0.4 Steel

20289836

Price Range
£ 157.93 - £ 94.76

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3300.0 0.4 Steel

20290160

Price Range
£ 380.97 - £ 228.58

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3500.0 0.4 Steel

20290207

Price Range
£ 400.51 - £ 240.31

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099