Menu Search

Hardened Shaft 30.0 100.0 1.5 Stainless Steel

Ø30 Hardened Stainless Shaft provides high strength and durability and is suitable for demanding applications requiring resistance to corrosion, wear and harsh conditions. It offers smooth and precise rotational motion when used with linear ball bushing. Made of stainless steel.
Item code:

20302610

834 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 28.70
10 - 19 £ 25.83
20 - 39 £ 24.40
40 - 49 £ 21.53
50 - 99 £ 20.09
100 + £ 17.22
Standard pack: 1

Order in multiple of 1

Total price:

£ 28.70

1 x £ 28.70

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 30.0
l1 100.0
Depth of hardness min 1.5
Material Stainless Steel
Commodity Code 7222202900

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us