Quantity | Unit price |
---|---|
1 - 9 | £ 67.95 |
10 - 19 | £ 61.16 |
20 - 39 | £ 57.76 |
40 - 49 | £ 50.96 |
50 - 99 | £ 47.57 |
100 + | £ 40.77 |
d1 tol. h6 | 20.0 |
---|---|
l1 | 1050.0 |
Depth of hardness min | 0.9 |
Weight kg | 2.594 |
Material | Steel |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.