Quantity | Unit price |
---|---|
1 - 9 | £ 186.90 |
10 - 19 | £ 168.21 |
20 - 39 | £ 158.87 |
40 - 49 | £ 140.18 |
50 - 99 | £ 130.83 |
100 + | £ 112.14 |
d1 tol. h6 | 25.0 |
---|---|
l1 | 3400.0 |
Depth of hardness min | 0.9 |
Weight kg | 13.090 |
Material | Steel |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.