20283346
20283346
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 469.2306 |
| 10 - 19 | £ 422.3106 |
| 20 - 39 | £ 398.8506 |
| 40 - 49 | £ 351.9204 |
| 50 - 99 | £ 328.4604 |
| 100 + | £ 281.5404 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 tol. h6 | 40.0 |
|---|---|
| l1 | 4800.0 |
| Depth of hardness min | 1.5 |
| Weight kg | 47.376 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue