Quantity | Unit price |
---|---|
20 - 39 | £ 5.7276 |
40 - 99 | £ 5.6145 |
100 + | £ 5.5015 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Fitting Style | Push Fit |
Full Material | Polyolefin |
Inside Diameter | 14.0 mm |
Inside Diameter | 0.551 in |
Inside Diameter (Shrunk) | 5.0 mm |
Inside Diameter (Shrunk) | 0.197 in |
Inside Height | 55.0 mm |
Inside Height | 2.165 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue