Quantity | Unit price |
---|---|
6 - 29 | £ 3.1763 |
30 - 59 | £ 3.1078 |
60 - 89 | £ 3.053 |
90 - 119 | £ 2.9846 |
120 + | £ 2.9298 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Fitting Style | Push Fit |
Full Material | Polyolefin |
Inside Diameter | 55.0 mm |
Inside Diameter | 2.165 in |
Inside Diameter (Shrunk) | 23.0 mm |
Inside Diameter (Shrunk) | 0.906 in |
Inside Height | 140.0 mm |
Inside Height | 5.512 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue