Menu Search

Heat Shrink End Caps 62.0 mm 140.0 mm 120 °C PO

Heat Shrink End Cap is an electrical component used to seal or insulate cable fittings, and low voltage wires. It is designed with a thick wall adhesive inner liner. Used to provide protection against moisture, dust and UV radiation. Black made from PO material.
Item code:

498792

1233 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
6 - 29 £ 3.6828
30 - 59 £ 3.6144
60 - 89 £ 3.5322
90 - 119 £ 3.4638
120 + £ 3.3953
Standard pack: 6

Order in multiple of 6

Total price:

£ 22.10

6 x £ 3.6828

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Polyolefin
Inside Diameter 62.0 mm
Inside Diameter (Shrunk) 23.0 mm
Inside Height 140.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us