Quantity | Unit price |
---|---|
1 + | £ 91.9736 |
Adhesion | Non-Adhesive |
---|---|
Colour | Yellow;Green |
Packaging Style | Box |
Special Features | Flame Retardant |
Inside Diameter (Shrunk) | 0.85 mm |
Inside Diameter (Shrunk) | 0.033 in |
Minimum Full Recovery Temperature | 100 °C |
Minimum Full Recovery Temperature | 212 °F |
Operating Temperature Range | -55 - 135 °C |
Operating Temperature Range | -67 - 275 °F |
Overall Length | 5.0 m |
Overall Length | 16.404 ft |
Pre-Shrunk Inside Diameter | 19.0 mm |
Pre-Shrunk Inside Diameter | 0.748 in |
Wall Thickness (Shrunk) | 0.9 mm |
Wall Thickness (Shrunk) | 0.035 in |
Shrink Ratio | 3:1 |
Full Material | Crosslinked Adhesive Lined Polyolefin |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.