Quantity | Unit price |
---|---|
1 + | £ 76.8747 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesion | Non-Adhesive |
---|---|
Certification | UL |
Colour | Brown |
Packaging Style | Reel |
Special Features | Flame Retardant |
Inside Diameter (Shrunk) | 1.6 mm |
Inside Diameter (Shrunk) | 0.063 in |
Minimum Full Recovery Temperature | 100 °C |
Minimum Full Recovery Temperature | 212 °F |
Operating Temperature Range | -55 - 125 °C |
Operating Temperature Range | -67 - 257 °F |
Overall Length | 150.0 m |
Overall Length | 492.126 ft |
Pre-Shrunk Inside Diameter | 3.2 mm |
Pre-Shrunk Inside Diameter | 0.126 in |
Wall Thickness (Shrunk) | 0.4 mm |
Wall Thickness (Shrunk) | 0.016 in |
Shrink Ratio | 2:1 |
Full Material | Crosslinked Polyolefin |
Commodity Code | 3917390099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.