Menu Search

Heat Shrink Tubing - No Adhesive

In stock

Heat Shrink Tubing is made from Crosslinked Polyolefin. This heatshrink is versatile in terms of application possibilities, and colour options.

Our non adhesive head shrink is highly flexible and is widely used for electrical insulation, as it protects in-line components, disconnect terminals and splices with its high insulation properties, and excellent resilience. The heat shrink sleeving bundles wires for very flexible, light-duty harnesses, and can be used to identify and colour code cables and wires, as well as terminals and components.

Operating Temperature: -67F up to 257F (-55C to 125C). Minimum Shrink Temperature: 158F (70C). Minimum Full Recovery Temperature: 212F (100C).

Colour choices include; Red, Blue, White and Black Head Shrink Tubing.

  • UL Approval: 125C VW-1 600V
  • File Number: E204071
  • RoHS Compliant
  • Flame retardant and highly flexible.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
213 results
Product SKUs information
Item Code Price range Availability Inside Diameter (Shrunk) Shrink Ratio Pre-Shrunk Inside Diameter Colour Tube Shape View
£ 76.8747 - £ 76.8747 Request the lead time here
1.6 mm
2:1
3.2 mm
Green
Round
£ 12.5206 - £ 12.7707 22 In stock
0.6 mm
2:1
1.2 mm
Green
Round
£ 76.8747 - £ 76.8747 7 In stock
1.6 mm
2:1
3.2 mm
Brown
Round
£ 62.4726 - £ 63.747 Request the lead time here
0.8 mm
2:1
1.6 mm
Brown
Round
£ 258.3195 - £ 258.3195 4 In stock
19.0 mm
2:1
38.1 mm
Brown
Flat
£ 15.6334 - £ 15.953 Request the lead time here
2.4 mm
2:1
4.8 mm
Green
Round
£ 13.007 - £ 13.271 Request the lead time here
1.6 mm
2:1
3.2 mm
Green
Round
£ 35.8526 - £ 36.5891 Request the lead time here
12.7 mm
2:1
25.4 mm
Green
Flat
£ 58.6148 - £ 58.6148 Request the lead time here
2.4 mm
2:1
4.8 mm
Green
Round
£ 132.613 - £ 132.613 33 In stock
12.7 mm
2:1
25.4 mm
Green
Flat
£ 103.4028 - £ 103.4028 1 In stock
9.5 mm
2:1
19.0 mm
Green
Flat
£ 12.5206 - £ 12.7707 Request the lead time here
0.8 mm
2:1
1.6 mm
Black
Round
495681 £ 14.1326 - £ 14.4244 Request the lead time here
3.2 mm
2:1
6.4 mm
Black
Round
495685 £ 35.8526 - £ 36.5891 Request the lead time here
12.7 mm
2:1
25.4 mm
Black
Flat
£ 14.1604 - £ 14.4522 Request the lead time here
3.2 mm
2:1
6.4 mm
Brown
Round
£ 12.5206 - £ 12.7707 30 In stock
0.8 mm
2:1
1.6 mm
Grey
Round
£ 14.1326 - £ 14.4244 8 In stock
3.2 mm
2:1
6.4 mm
Grey
Round
£ 12.5206 - £ 12.7707 8 In stock
0.6 mm
2:1
1.2 mm
Red
Round
£ 15.6334 - £ 15.953 Request the lead time here
2.4 mm
2:1
4.8 mm
Red
Round
£ 12.5206 - £ 12.7707 Request the lead time here
1.2 mm
2:1
2.4 mm
White
Round
  • of 11
Heat Shrink Tubing 2:1 3.2 mm PO Green

495781

Price Range
£ 76.8747 - £ 76.8747

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.2 mm PO Green

495768

Price Range
£ 12.7707 - £ 12.5206

Stock Levels
22 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 3.2 mm PO Brown

495873

Price Range
£ 76.8747 - £ 76.8747

Stock Levels
7 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.6 mm PO Brown

495871

Price Range
£ 63.747 - £ 62.4726

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 38.1 mm PO Brown

495882

Price Range
£ 258.3195 - £ 258.3195

Stock Levels
4 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 4.8 mm PO Green

495772

Price Range
£ 15.953 - £ 15.6334

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 3.2 mm PO Green

495771

Price Range
£ 13.271 - £ 13.007

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 25.4 mm PO Green

495777

Price Range
£ 36.5891 - £ 35.8526

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 4.8 mm PO Green

495782

Price Range
£ 58.6148 - £ 58.6148

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 25.4 mm PO Green

495788

Price Range
£ 132.613 - £ 132.613

Stock Levels
33 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 19.0 mm PO Green

495787

Price Range
£ 103.4028 - £ 103.4028

Stock Levels
1 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.6 mm PO Black

495677

Price Range
£ 12.7707 - £ 12.5206

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 6.4 mm PO Black

495681

Price Range
£ 14.4244 - £ 14.1326

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 25.4 mm PO Black

495685

Price Range
£ 36.5891 - £ 35.8526

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 6.4 mm PO Brown

495865

Price Range
£ 14.4522 - £ 14.1604

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.6 mm PO Grey

495838

Price Range
£ 12.7707 - £ 12.5206

Stock Levels
30 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 6.4 mm PO Grey

495842

Price Range
£ 14.4244 - £ 14.1326

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.2 mm PO Red

495699

Price Range
£ 12.7707 - £ 12.5206

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 4.8 mm PO Red

495703

Price Range
£ 15.953 - £ 15.6334

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 2.4 mm PO White

495816

Price Range
£ 12.7707 - £ 12.5206

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant