Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.
Series Code :SR1817
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
---|---|---|---|---|---|---|
£ 0.0287 - £ 0.0287 | Request the lead time here |
0.752 in
19.1 mm
|
4.516 in
114.7 mm
|
8.0 kg
8.0 kg
|
||
WIT-18R-UVB-C | £ 0.6489 - £ 0.6489 | Request the lead time here |
0.752 in
19.1 mm
|
4.516 in
114.7 mm
|
|
|
WIT-18R-V0-M | £ 0.0368 - £ 0.0368 | 955 In stock |
1 in
25.4 mm
|
4.516 in
114.7 mm
|
|
|
20002107 | Request the lead time here |
2.047 in
52.0 mm
|
7.992 in
203.0 mm
|
22.0 kg
22.0 kg
|
||
WIT-50R-HT-M | £ 0.2195 - £ 0.2279 | 215344 In stock |
2 in
50.8 mm
|
8 in
203.2 mm
|
|
|
460248 | £ 0.0343 - £ 0.0442 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
8.0 kg
8.0 kg
|
|
£ 0.063 - £ 0.0812 | 99947 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
8.0 kg
8.0 kg
|
||
£ 0.0903 - £ 0.1164 | 8664 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
18.0 kg
18.0 kg
|
||
£ 0.1416 - £ 0.1826 | Request the lead time here |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
18.0 kg
18.0 kg
|
||
£ 0.1037 - £ 0.1337 | 52486 In stock |
1.654 in
42.0 mm
|
6.299 in
160.0 mm
|
22.0 kg
22.0 kg
|
||
£ 0.1862 - £ 0.24 | 38026 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
22.0 kg
22.0 kg
|
||
WIT-18R-HT-M | £ 0.0864 - £ 0.0918 | 86483 In stock |
1 in
25.4 mm
|
4.52 in
114.8 mm
|
|
|
£ 0.0354 - £ 0.0456 | 141363 In stock |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
8.0 kg
8.0 kg
|
||
£ 0.0609 - £ 0.0785 | 24116 In stock |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
18.0 kg
18.0 kg
|
||
460257 | £ 0.1135 - £ 0.1462 | 183111 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
18.0 kg
18.0 kg
|
|
£ 0.2084 - £ 0.2685 | 2998 In stock |
3.78 in
96.0 mm
|
13.031 in
331.0 mm
|
18.0 kg
18.0 kg
|
||
£ 0.1224 - £ 0.1578 | 1400 In stock |
1.929 in
49.0 mm
|
7.087 in
180.0 mm
|
22.0 kg
22.0 kg
|
||
£ 0.0287 - £ 0.0369 | 46790 In stock |
0.906 in
23.0 mm
|
3.78 in
96.0 mm
|
8.0 kg
8.0 kg
|
||
£ 0.0461 - £ 0.0594 | 30987 In stock |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
8.0 kg
8.0 kg
|
||
460255 | £ 0.0726 - £ 0.0936 | Request the lead time here |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
18.0 kg
18.0 kg
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.