Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1581 |
5000 - 19999 | £ 0.1423 |
20000 + | £ 0.1281 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter | 11.1 mm |
---|---|
Compatible Cable Diameter | 0.437 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Clamp Material | PA66 |
Colour | Natural |
Adjustability | Fixed |
Mounting Method | Screw |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.