Menu Search

Heavy Duty Rod Ends - Female

In production

These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.

It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications

  • The female threaded housing makes it simple to connect to a corresponding component.
  • It offers a long-lasting finish that is resistant to corrosion and wear
  • It can withstand temperatures ranging from -30C to +60C while maintaining load capacity.
Material: Stainless Steel, Steel Series Code: SRR3566, SRR3551

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Essentra Part Number Price range Availability Thread hand d4 l1 d2 d1 d3 l2 View
£ 38.9742 - £ 55.6818 Request the lead time here
Right Hand
42.0
64.0
M16
16.0
28.57
28.0
£ 62.2098 - £ 88.8726 Request the lead time here
Left Hand
42.0
85.0
M16x1.5
16.0
28.57
28.0
£ 38.2092 - £ 54.5802 Request the lead time here
Right Hand
32.0
66.0
M12
12.0
22.22
22.0
£ 81.3144 - £ 116.1576 Request the lead time here
Left Hand
46.0
94.0
M18x1.5
18.0
31.75
32.0
£ 27.3564 - £ 39.0864 Request the lead time here
Right Hand
24.0
48.0
M8
8.0
15.87
16.0
£ 29.886 - £ 42.687 Request the lead time here
Left Hand
28.0
57.0
M10x1.25
10.0
19.05
20.0
£ 24.9084 - £ 35.5878 Request the lead time here
Left Hand
18.0
36.0
M4
5.0
11.11
10.0
£ 24.9084 - £ 35.5878 Request the lead time here
Left Hand
20.0
40.0
M6
6.0
12.7
12.0
£ 38.2092 - £ 54.5802 Request the lead time here
Left Hand
32.0
66.0
M12
12.0
22.22
22.0
£ 18.6864 - £ 26.6934 Request the lead time here
Right Hand
28.0
43.0
M10
10.0
19.05
20.0
£ 106.1514 - £ 151.6434 Request the lead time here
Right Hand
70.0
110.0
M27x2.0
30.0
50.80
51.0
£ 82.9158 - £ 118.4526 Request the lead time here
Left Hand
50.0
102.0
M20x1.5
20.0
34.92
33.0
£ 45.6246 - £ 65.178 Request the lead time here
Left Hand
36.0
75.0
M14
14.0
25.4
25.0
£ 27.3564 - £ 39.0864 Request the lead time here
Left Hand
24.0
48.0
M8
8.0
15.87
16.0
£ 18.6864 - £ 26.6934 Request the lead time here
Left Hand
28.0
43.0
M10
10.0
19.05
20.0
£ 38.9742 - £ 55.6818 Request the lead time here
Left Hand
42.0
64.0
M16
16.0
28.57
28.0
£ 18.6864 - £ 26.6934 Request the lead time here
Left Hand
28.0
43.0
M10x1.25
10.0
19.05
20.0
£ 24.072 - £ 34.3944 Request the lead time here
Left Hand
32.0
50.0
M12
12.0
22.22
22.0
£ 13.2702 - £ 18.9516 Request the lead time here
Left Hand
18.0
27.0
M4
5.0
11.11
10.0
£ 22.0422 - £ 31.4874 Request the lead time here
Left Hand
32.0
50.0
M12x1.25
12.0
22.22
22.0
  • of 4
Heavy Duty Rod End 16.0 64.0 M16 Steel

20264284

Price Range
£ 55.6818 - £ 38.9742

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1
    64.0
  • d2
    M16
  • d3
    28.57
Heavy Duty Rod End 16.0 85.0 M16x1.5 Stainless Steel

20264826

Price Range
£ 88.8726 - £ 62.2098

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1
    85.0
  • d2
    M16x1.5
  • d3
    28.57
Heavy Duty Rod End 12.0 66.0 M12 Stainless Steel

20264949

Price Range
£ 54.5802 - £ 38.2092

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    12.0
  • l1
    66.0
  • d2
    M12
  • d3
    22.22
Heavy Duty Rod End 18.0 94.0 M18x1.5 Stainless Steel

20264833

Price Range
£ 116.1576 - £ 81.3144

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    18.0
  • l1
    94.0
  • d2
    M18x1.5
  • d3
    31.75
Heavy Duty Rod End 8.0 48.0 M8 Stainless Steel

20264918

Price Range
£ 39.0864 - £ 27.3564

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1
    48.0
  • d2
    M8
  • d3
    15.87
Heavy Duty Rod End 10.0 57.0 M10x1.25 Stainless Steel

20264772

Price Range
£ 42.687 - £ 29.886

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1
    57.0
  • d2
    M10x1.25
  • d3
    19.05
Heavy Duty Rod End 5.0 36.0 M4 Stainless Steel

20264727

Price Range
£ 35.5878 - £ 24.9084

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    5.0
  • l1
    36.0
  • d2
    M4
  • d3
    11.11
Heavy Duty Rod End 6.0 40.0 M6 Stainless Steel

20264741

Price Range
£ 35.5878 - £ 24.9084

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    6.0
  • l1
    40.0
  • d2
    M6
  • d3
    12.7
Heavy Duty Rod End 12.0 66.0 M12 Stainless Steel

20264789

Price Range
£ 54.5802 - £ 38.2092

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    12.0
  • l1
    66.0
  • d2
    M12
  • d3
    22.22
Heavy Duty Rod End 10.0 43.0 M10 Steel

20264239

Price Range
£ 26.6934 - £ 18.6864

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1
    43.0
  • d2
    M10
  • d3
    19.05
Heavy Duty Rod End 30.0 110.0 M27x2.0 Steel

20264352

Price Range
£ 151.6434 - £ 106.1514

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    30.0
  • l1
    110.0
  • d2
    M27x2.0
  • d3
    50.80
Heavy Duty Rod End 20.0 102.0 M20x1.5 Stainless Steel

20264840

Price Range
£ 118.4526 - £ 82.9158

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    20.0
  • l1
    102.0
  • d2
    M20x1.5
  • d3
    34.92
Heavy Duty Rod End 14.0 75.0 M14 Stainless Steel

20264802

Price Range
£ 65.178 - £ 45.6246

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    14.0
  • l1
    75.0
  • d2
    M14
  • d3
    25.4
Heavy Duty Rod End 8.0 48.0 M8 Stainless Steel

20264758

Price Range
£ 39.0864 - £ 27.3564

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1
    48.0
  • d2
    M8
  • d3
    15.87
Heavy Duty Rod End 10.0 43.0 M10 Steel

20264062

Price Range
£ 26.6934 - £ 18.6864

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1
    43.0
  • d2
    M10
  • d3
    19.05
Heavy Duty Rod End 16.0 64.0 M16 Steel

20264116

Price Range
£ 55.6818 - £ 38.9742

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1
    64.0
  • d2
    M16
  • d3
    28.57
Heavy Duty Rod End 10.0 43.0 M10x1.25 Steel

20264079

Price Range
£ 26.6934 - £ 18.6864

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1
    43.0
  • d2
    M10x1.25
  • d3
    19.05
Heavy Duty Rod End 12.0 50.0 M12 Steel

20264086

Price Range
£ 34.3944 - £ 24.072

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    12.0
  • l1
    50.0
  • d2
    M12
  • d3
    22.22
Heavy Duty Rod End 5.0 27.0 M4 Steel

20264024

Price Range
£ 18.9516 - £ 13.2702

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    5.0
  • l1
    27.0
  • d2
    M4
  • d3
    11.11
Heavy Duty Rod End 12.0 50.0 M12x1.25 Steel

20264093

Price Range
£ 31.4874 - £ 22.0422

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    12.0
  • l1
    50.0
  • d2
    M12x1.25
  • d3
    22.22